Roller Element 8 80
Technical Data
Scope of Delivery
Cover element, PA-GF, black
Base element, PA-GF, black
3 rollers, POM, black
Properties
| Article number | 0.0.612.98 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 45 g |
| Force max | Fmax. = 30 N |
| Delivery unit | 1 pce. |
Description
The permissible load for the Roller Elements is:
F = 50 N and
F = 30 N (ESD)
Variants
Sort by
| Posizione traversino di guida: senza | a prova di ESD: X | |
| Posizione traversino di guida: Laterale | a prova di ESD: X | |
| Posizione traversino di guida: senza | a prova di ESD: ✓ | |
| Posizione traversino di guida: Laterale | a prova di ESD: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 11.0
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
eCl@ss 5.1
36129190
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
UNSPSC 7.0
24101709
Customs tariff number
39269097



