Bracket, flat


Selected variant
Flat Bracket Set 8 2V 80x40 (0.0.719.50)
Flat Bracket Set 8 2V 80x40
0.0.719.50
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 flat bracket 80x40, die-cast Al, natural
2 inserts, die-cast zinc, bright zinc-plated
2 T-Slot Nuts 8 St M8, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M8x18, St, bright zinc-plated

Properties

Article number0.0.719.50
TorqueM = 25 Nm
Lineline 8
ESD-safeYes
Weightm = 110 g
Delivery unit1 set

Description

Flat Bracket Set 8 2V 80x40 has two inserts with anti-torsion features for the torsion-resistant connection of parallel profiles via two Line 8 grooves. The bracket can also be used to fasten panel elements to profiles.
The inserts can be fitted in 90° increments and reversed. This ensures the anti-torsion features can be positioned to match the alignment of the profile groove. Reversing the insert creates a flat surface.
To customise the anti-torsion features, the orientation of the inserts on the back of the bracket is adjusted with the help of a screwdriver.

Variants

Sort by

Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  Aluminium natur Aluminium naturESD-sicher:  Verbindungsart:  Parallel
Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  Aluminium natur Aluminium naturESD-sicher:  Verbindungsart:  Parallel
Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Rechtwinkelig
Baureihe:  5Material:  Sinterstahl (Sint-St)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Parallel
Baureihe:  6Material:  Sinterstahl (Sint-St)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Parallel
Baureihe:  8Material:  Sinterstahl (Sint-St)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Parallel
Baureihe:  8Material:  StahlFarbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Parallel
Baureihe:  8Material:  StahlFarbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Parallel
Baureihe:  10Material:  Stahl (rostfrei)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Parallel
Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Rechtwinkelig
Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Rechtwinkelig
Baureihe:  8Material:  Aluminiumdruckguss (GD-Al)Farbe:  Aluminium natur Aluminium naturESD-sicher:  XVerbindungsart:  Rechtwinkelig
Baureihe:  8Material:  StahlFarbe:  weißaluminium weißaluminiumESD-sicher:  XVerbindungsart:  Parallel

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169910