Protective Profile D30
Technical Data
Properties
Article number | 0.0.670.92 |
---|---|
Line | Line D30 |
ESD-safe | No |
Weight | m = 154 g/m |
Hardness | 85 Sh A |
Delivery unit | cut-off max. 2000 mm |
Material | TPE |
Colour | grey similar to RAL 7042 |
Description
To ensure optimum protection, this item innovation uses a special chamber that deforms to absorb an impact. Afterwards, the flexible plastic returns to its original shape. Unlike with foam, point loads do not result in permanent indentations. The Protective Profile is therefore ideal for use under workpieces that are particularly prone to scratching, so they can be transported without being damaged.
They are exceptionally easy to fit. Simply clip Protective Profile directly to the Profile Tube – no drilling or gluing required. The tried-and-tested undercut for clamping into the grooves easily withstands the typical bumps and scrapes of day-to-day work. If it needs to be replaced, or if the structure needs to be modified, the Protective Profile is easy to remove, leaving no trace behind, and it just clips back into place.
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: ![]() | Material: TPE | ESD-safe: X | |
Delivery unit: Piece | Length: 2000 | Colour: ![]() | Material: TPE | ESD-safe: X | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: ![]() | Material: TPE-ESD | ESD-safe: ✓ | |
Delivery unit: Piece | Length: 2000 | Colour: ![]() | Material: TPE-ESD | ESD-safe: ✓ | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: ![]() | Material: TPE | ESD-safe: X | |
Delivery unit: Piece | Length: 2000 | Colour: ![]() | Material: TPE | ESD-safe: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
39161000