Shelf 8 600
On request
Technical Data
Scope of Delivery
1 Shelf 8 320, Al, natural
1 Shelf Cap Set 8 320, St, white aluminium
2 grub screws DIN 916-M5x6, St, bright zinc-plated
Properties
Article number | 0.0.626.97 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 2,93 kg |
Force max | Fmax. = 500 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Regalbodentiefe: 200 mm | Bordkante: X | |
Regalbodentiefe: 200 mm | Bordkante: ✓ | |
Regalbodentiefe: 320 mm | Bordkante: X | |
Regalbodentiefe: 320 mm | Bordkante: ✓ |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100292
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
94039910
Shelf 8 600
On request