Technical Data
Scope of Delivery
1 Shelf for SystemMobiles 8x6, stainless steel
4 T-Slot Nuts 8 St M8, St, bright zinc-plated
4 Button-Head Screws M8x14, St, bright zinc-plated
4 washers DIN 125 8.4, St, bright zinc-plated
Properties
| Article number | 0.0.691.13 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 7,82 kg |
| Delivery unit | 1 set |
Description
Holes on the sides mean the Shelves can be mounted neatly on SystemMobiles L and T. Shelves St ESD come in sizes 600 x 400 mm and 800 x 600 mm, making them perfect for storing Euronorm containers. Fastening sets are included in the scope of supply. Each shelf can carry a load of 400 N.
Note: Shelf St 6x4 (0.0.646.40) and Shelf St 8x6 (0.0.646.41), which are made of powder-coated sheet steel, are available in the same sizes.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
21100902
eCl@ss 5.0
21109102
eCl@ss 6.0.1
21109102
eCl@ss 7.1
21109102
eCl@ss 4.1
21100902
eCl@ss 5.1
21109102
eCl@ss 8.0
21109102
eCl@ss 11.0
21100292
UNSPSC 7.0
56111906
UNSPSC 9.0
56111906
Customs tariff number
73269098