item
Strut Set U8

Strut Set U8

0.0.646.75

On request

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 Profiles 8 40x40 light, Al, anodized
16 Automatic-Fastening Sets 8, St, bright zinc-plated
16 Automatic-Fastening Set Caps, PA-GF, grey

Properties

Article number 0.0.646.75
Line Work Bench System
ESD-safe No
Weight m = 5,33 kg
Delivery unit 1 set

Description

Horizontal struts improve the stability of SystemMobiles and offer a range of fastening options. Accessories, tools and any fixtures for SystemMobiles can be connected directly to the struts.
The various sets are compatible with SystemMobiles L, T and U in the corresponding sizes.
 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 11.0
21100291
Customs tariff number
76161000