Cleanroom-enclosures – room-in-a-room solutions from item

Special components for building cleanroom walls, cleanroom ceilings and cleanroom doors – use the item Building Kit System to build machine enclosures and walk-in cleanroom enclosures in the exact dimensions you need.

Cleanroom enclosures and cleanroom cabins

In the item Building Kit System portfolio, you will find everything you need to construct machine enclosures and walk-in cleanroom enclosures – from ready-to-install Filter Fan Units and custom cleanroom doors to components for building cleanroom ceilings and cleanroom walls.

Cleanroom enclosures in all sizes

You can use the item Building Kit System to create cleanroom enclosures in the dimensions you need – build cleanroom walls and ceilings with Line X and XMS profiles, suitable panel elements and Fixing System X 8. When creating walk-in cleanroom enclosures, Access Door 8 with an all-round seal can be integrated into the cleanroom wall as a cleanroom door.

Creating cleanroom ceilings and cleanroom panels

You can use item Fixing System X 8 to install transparent or opaque cleanroom panels in a variety of designs – single skin, double skin or sandwich design. What’s more, you can build uniform cleanroom ceilings with Fixing System X 8. Thanks to its high holding force, Fixing System, Ceiling Holder Profile X 8 can be used to hold a Filter Fan Unit or solid panels in place.

The kind of easy-to-clean surfaces that are needed for cleanroom ceilings and walls can be created by combining base profiles, aluminium covers and seals.

Cleanroom doors for the safe partitioning of working areas

The weight-optimised Access Door 8 can be used from both sides and safely separates working areas. The cleanroom door for cleanroom enclosures features an all-round rebate and automatic drop down seal. You can find solutions with standard dimensions (with the hinges on the right or left) in the item Online Shop.

Excellent filter performance

Ready-to-install Filter Fan Unit 1200x600 (FFU) removes 99.995% of all particles from the air. The integrated centrifugal fan produces a laminar displacement flow with a nominal airflow of 997 m³/h. The FFU output is adjustable.

Controlled ventilation

Stainless steel Perforated Sheet St 3mm is ideal for use as a vertical ventilation screen that directs the laminar displacement flow from the FFU in a targeted way. It is resistant to chemicals and can be fastened in place using Fixing System X 8.

Safely route cables along the wall

The wall trunking solutions allow you to lay cables safely and in compliance with cleanroom requirements. These modular trunking solutions are integrated into walls. Wall Trunking, Profile X 8 70x20 ensures easy cleaning.

Perfect floor connection

Adjustable Foot 8 M20x40 is extremely strong and features a 40 mm stepless height adjustment mechanism, so a machine enclosure can be fixed to the floor with ease. Its position can also be fine-tuned to even out height differences in the floor.

Corrosion-resistant components

The high-quality aluminium profiles can be combined with stainless steel components with ease – e.g. with T-Slot Nuts and Adjustable Feet. You can also use Profiles St 8, which are resistant to acids.

More cleanroom solutions from item

Whether you are looking for cleanroom work benches or mobile cleanrooms – discover more solutions from item for modular cleanroom workstations now.
Cleanrooms

Find out more about cleanrooms

Space-saving solutions you can use anywhere – mobile cleanrooms from item offer you a particularly efficient way to set up cleanroom conditions wherever they are required from time to time.
Cleanrooms

Cleanroom work benches from item

Are you looking for a smaller stationary solution rather than a cleanroom enclosure? Find out about the different types of modular cleanroom work benches.
Online Shop

All cleanroom components from item

From air and filter technology to panel-fixing solutions, floor elements and accessories – discover the item product portfolio for cleanroom enclosures and lots more.