The item Conveyor Belt System for smooth processes in industry

Powerful and maintenance-free – the item Conveyor Belt System creates modular solutions for efficient goods flows with or without accumulation. The item Building Kit System creates the basis for virtually unlimited possibilities when it comes to specialised transport requirements.

The right conveyor belt for every task

Specialised but still modular – with the item Conveyor Belt System, you will find the perfect solution for every individual transport task. Due to their modular design and end-to-end compatibility, the components of the item Conveyor Belt System can be combined flexibly. The wide range of conveyor belts and drives ensures that item conveyor belt systems can be optimised for any task. That’s how to achieve efficient material flow!

Flat Belt Conveyor

With its end-to-end industrial conveyor belt, the Flat Belt Conveyor is ideal for efficiently transporting all kinds of unit loads, even those with irregular contact surfaces. Belts that exhibit low static friction allow unit loads to accumulate on the conveyor line. When using non-accumulating belts, workpieces can be continuously conveyed on gradients of up to 20 degrees. Depending on its width and the type of belt, the conveyor has a load-bearing capacity of up to 100 kg.si

Double Flat Belt Conveyor

The Double Flat Belt Conveyor from the item Conveyor Belt System combines flexibility and efficiency – two conveyor belts running in sync with a freely selectable gap between them of up to 2400 mm can be used for the efficient transport of inherently stable products weighing up to 55 kg. What’s more, the gap between the two belts provides space for installing sensors and actuators below the conveyed loads.

Timing Belt Conveyor

With its durable timing belt and maximum belt width of 80 mm, the Timing Belt Conveyor is suitable for transporting heavier loads of up to 100 kg. The industrial conveyor belt with low-friction side guides ensures everything continues to move along smoothly and safely, even when forces are acting from the side. It also keeps the timing belt on track. The Timing Belt Conveyor is available in two widths and each option comes in an accumulating and non-accumulating version.

Double Timing Belt Conveyors

The Double Timing Belt Conveyor features two high-performance timing belts that run in sync. This industrial conveyor belt can have a maximum total width of up to 2400 mm. As a result, it can efficiently transport inherently stable products weighing up to 100 kg. Side guides give the durable timing belt additional support for lateral forces and carefully keep it on track.

Motors and gearboxes

The item Conveyor Belt System also offers plenty of choice when it comes to the drive systems. You can choose between electric motors with integrated Spiroplan® gearboxes and separate gearboxes. Various gear ratios for the motor/gearbox combinations make it easier for you to switch to different speeds. Simply pick the combination that best meets your requirements.

Accessories

From appropriate stands for your industrial conveyor belt and belt supports to safe guidance of the transported goods using a railing system – every item conveyor belt can be adjusted precisely to your requirements using a wide range of accessories. Practical services such as engineering assistance for stands round off the item Conveyor Belt System portfolio.

A modular system of accessories for your industrial conveyor belt

With the item Building Kit System as a basis, you can use any of over 4500 mutually compatible components to adapt your item conveyor belt to your working environment. Alongside the wide selection of conveyor belts and drives, the item Conveyor Belt System offers a huge range of accessories. As a result, your conveyor belt can be tailored precisely to your transport task. Use the online configuration aids to modify basic models or design your conveyor belts in the item Engineeringtool.

Side guides for your industrial conveyor belt with the item railing system

The item railing systems offer you the design freedom you need to transport goods of all kinds in any situation safely on your industrial conveyor belt. Create reliable side guides at the desired height, within or outside the conveyor line.

Belt support for your conveyor belt – extra safety

When installed in long stretches, belts can tend to sag a little under their own weight. To ensure maximum safety, the optional belt support system can be installed to eliminate drawing-in or entrapment points.

A modular system of stands for your conveyor belt

Thanks to a selection of ready-made stand designs, you can construct the ideal supports for single and double conveyor lines with ease. The modular design enables you to define heights and transitions to other systems with precision. This ensures your industrial conveyor belt will slot neatly into your working environment.

Check it out and customise your own solution now in the item Engineeringtool:

Design conveyor belts using a building kit system online!

We need your consent to display videos here! We use third-party software to be able to present videos to you here. By clicking on “Accept”, you agree to the data processing by YouTube.

More about the Conveyor Belt System

item Academy

Conveyor belt technology in the item Academy

Belt conveyor types, drives, standards and more – find out everything you need to know about conveyor belt technology in the free-to-use item Academy.
item Engineeringtool

Design conveyor belts and more online

Customised, simple and always available – use the intuitive item Engineeringtool with its drag-and-drop placement to design your projects online in a 3D environment with the greatest of ease.
Online Shop

The item Conveyor Belt System

Discover all the products from the item Conveyor Belt System and suitable sample solutions in our Online Shop.