item XMS – create your perfect machine cabin faster than ever
An all-in-one solution with an attractive design – Line XMS from item
If you want to achieve the perfect machine base with just a few components, it has to be Line XMS! The high-performance machine modules offer you everything that state-of-the-art mechanical engineering requires. Utilising functions such as integrated cable conduits, you can build highly functional machine cabins with ease. item Line XMS is part of the item Building Kit System.

item XMS – with multiple functions built in
Line XMS machine modules incorporate a whole range of functions as standard. Important features such as integrated cable conduits do not need to be designed, ordered and assembled separately, so you can create your completed machine faster.
Individual lines or large cable bundles can be routed safely and, if necessary, separately within the structure of the aluminium profiles. It is also easy to add extra cable conduits made from high-strength plastic.

Line XMS for excellent impermeability and sound protection
Machine cabins built using item XMS profiles help create a clean and calm working environment. The reliable sealing technology stops dust getting in and dirt getting out. At the same time, noise levels are reduced significantly. What’s more, the elastic panel fixings and series-standard smooth, unbroken outer surfaces of the aluminium profiles further improve cleanliness. Thanks to minimum curve radii, the modules deliver a seamless transition between profiles.

Perfect for designing cleanroom solutions
Boasting a high-quality oxide layer, minimal edge radii and smooth, unbroken outer and inner surfaces, Line XMS profiles are perfect for use in cleanrooms. Use them as a basis for creating your customised cleanroom solutions, such as enclosed cleanroom environments with Filter Fan Units and flush-mounted panel fixings for ceilings and walls.
Machine enclosures with Line XMS from item


“German Design Award” winner
The German Design Council deliberated over a total of 1900 entries to select the best 100 products of 2014 in ten categories. Line XMS from item was one of the winners.

“iF product design award” winner
Line XMS also won the international “iF product design award”.
More about item XMS


Sample solutions – machine enclosures