Flat Conveyor Belt
On request
Technical Data
Properties
Article number | 0.0.718.05 |
---|---|
Line | FT |
Property | black |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 90 g/m |
Delivery unit | Cut-off max. 50 m |
Material | PUR/PET |
Description
Variants
Sort by
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | |
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | |
Conveyor type: Timing Belt Conveyor | Material: TPU | Belt type: Non-accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Timing Belt Conveyor | Material: TPU | Belt type: Non-accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Timing Belt Conveyor | Material: Plastic (PA) | Belt type: ESD, accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | |
Conveyor type: Timing Belt Conveyor | Material: Plastic (PA) | Belt type: ESD, accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23170204
eCl@ss 4.1
23170204
eCl@ss 5.0
23170204
eCl@ss 5.1
23170204
eCl@ss 6.0.1
23170204
eCl@ss 7.1
23170204
eCl@ss 8.0
23170204
eCl@ss 11.0
23170204
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900
Flat Conveyor Belt
On request