item
Shaft

Shaft


Show all 15 variants
On request

Technical Data

Properties

Article number 0.0.453.75
Diameter d = 6 mm
Property bright
ESD ESD-safe = No
Weight, spec. Length m = 0,22 kg/m
Delivery unit 1 pce., length 3000 mm
Material St, Cf 53, hardened, polished

Variants

Sort by

Guide type:  Shaft D6 Delivery unit:  Cut-off Length:  20 ... 3000 Material:  Steel
Guide type:  Shaft D6 Delivery unit:  Piece Length:  3000 Material:  Steel
Guide type:  Shaft D10 Delivery unit:  Cut-off Length:  20 ... 6000 Material:  Steel
Guide type:  Shaft D10 Delivery unit:  Piece Length:  3000 Material:  Steel
Guide type:  Shaft D10 Delivery unit:  Piece Length:  6000 Material:  Steel
Guide type:  Shaft D14 Delivery unit:  Cut-off Length:  20 ... 6000 Material:  Steel
Guide type:  Shaft D14 Delivery unit:  Piece Length:  3000 Material:  Steel
Guide type:  Shaft D14 Delivery unit:  Piece Length:  6000 Material:  Steel
Guide type:  Shaft D14 Delivery unit:  Cut-off Length:  20 ... 3000 Material:  Steel (with additional corrosion-resistant coating)
Guide type:  Shaft D14 Delivery unit:  Piece Length:  3000 Material:  Steel (with additional corrosion-resistant coating)
Guide type:  Shaft D14 Delivery unit:  Cut-off Length:  20 ... 3000 Material:  Stainless steel
Guide type:  Shaft D14 Delivery unit:  Piece Length:  3000 Material:  Stainless steel
Guide type:  Shaft D25 Delivery unit:  Cut-off Length:  20 ... 6000 Material:  Steel
Guide type:  Shaft D25 Delivery unit:  Piece Length:  3000 Material:  Steel
Guide type:  Shaft D25 Delivery unit:  Piece Length:  6000 Material:  Steel

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050704
eCl@ss 4.0
23050704
eCl@ss 4.1
23050704
eCl@ss 5.0
23050704
eCl@ss 5.1
23050704
eCl@ss 6.0.1
23050704
eCl@ss 11.0
23050704
eCl@ss 7.1
23050704
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
84831095