Positioning Set
Technical Data
Scope of Delivery
1 Bearing Block, PA, black
1 Slide with anti-torsion feature, PA, black
1 Washer, St, bright zinc-plated
1 Coupling M6, St, bright zinc-plated
Notes on Use and Installation
Properties
Article number | 0.0.616.65 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 85 g |
Delivery unit | 1 set |
Description
The mechanical position indicator provides a digital indication of the positioning distance (one revolution of the handwheel corresponds to a distance of 1 mm, resolution 0.1 mm).
The electronic position indicator has a measuring accuracy of 0.01 mm. It can be calibrated by the user and provides a simple means of measuring the absolute value and incremental dimensions.
N.B.: The Positioning Set combined with the position indicator is not a measuring device! It is used instead for setting predefined positions for e.g. repeat assembly operations.
Attachments are secured to the positioning slide using either anti-torsion positive locking in a groove of Line 8 or a screw connection (M6).
Setscrews can be accessed from the side and are used to adjust the vertical play of the slide in the guide groove.
The maximum pressure loading Fx in the direction of movement is 200 N; perpendicular to the groove, a compressive force of 100 N and a tensile force of 50 N (Fz direction) may act on the slides.
LS = H+130 mm (with Digital Position Indicator)
LS = H+90 mm (without Digital Position Indicator)
The length of the contradirectional Feed Screw is:
LSG = H+67 mm
Turning the Handwheel in clockwise direction moves the positioning slide away from the user (the contradirectional additional slide moves towards the positioning slide).
Variants
Sort by
Positioning Set: Contradirectional | |
Positioning Set: Codirectional |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21020701
UNSPSC 9.0
27112102
eCl@ss 4.0
21020701
eCl@ss 4.1
21020701
eCl@ss 5.0
21020701
eCl@ss 5.1
21020701
eCl@ss 6.0.1
21020701
eCl@ss 11.0
23309090
UNSPSC 7.0
27112102
eCl@ss 7.1
21020701
Customs tariff number
39269097