
Technical Data
Scope of Delivery
Cylinder Lock, (all) keys identical
Lock housing, die-cast zinc, white aluminium
Lock case X 8, die-cast zinc, white aluminium
2 Hexagon Socket Head Cap Screws DIN 912-M6x35, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M5x12, St, bright zinc-plated
2 T-Slot Nuts 8 St M5, St, bright zinc-plated
2 square nut inserts M6, St, bright zinc-plated
Properties
Article number | 0.0.652.66 |
---|---|
Torque | M = 10 Nm |
Line | line X |
Line | line 8 |
ESD-safe | No |
Weight | m = 540 g |
Delivery unit | 1 set |
Description
Note:
Remember to allow for the thickness of the fastening plate when sizing the door gap.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 6.0.1
23210192
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 7.1
23240190
eCl@ss 11.0
23240190
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
Customs tariff number
83016000