Wall Profile KW
Technical Data
Properties
| Article number | 0.0.474.66 | 
|---|---|
| Line | Work Bench System | 
| Line | line 12 | 
| Line | line 5 | 
| Line | line 6 | 
| Line | line 8 | 
| ESD-safe | Yes | 
| Weight | m = 3 kg/m | 
| Delivery unit | 1 pce., length 3000 mm | 
| Material | Al, anodized | 
| Colour | natural | 
Description
Although the cable duct has a large swing lid opening, Catch 160 KW provides the necessary stability when clipped into place (two per metre).
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Kontur:   | |
| Liefereinheit: Stück | Länge: 3000 | Kontur:   | |
| Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Kontur:   | |
| Liefereinheit: Stück | Länge: 3000 | Kontur:   | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 27400704
eCl@ss 11.0
 27400790
UNSPSC 9.0
 56111902
eCl@ss 4.0
 27140603
eCl@ss 5.0
 27140603
eCl@ss 5.1
 27140603
eCl@ss 6.0.1
 27400704
eCl@ss 4.1
 27140603
eCl@ss 7.1
 27400704
UNSPSC 7.0
 56111902
Customs tariff number
 76042990









