Sliding-Door Lock
Technical Data
Scope of Delivery
1 locking piece, die-cast zinc, white aluminium similar to RAL 9006
1 lock case, Al, white aluminium similar to RAL 9006
2 keys
2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x35, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x25, St, bright zinc-plated
2 washers, St, bright zinc-plated
Properties
| Article number | 0.0.723.87 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 665 g | 
| Delivery unit | 1 set | 
Description
The integrated cylinder lock securely locks the latch in position.
The construction ensures there is only a very small door gap.
Assembly Instructions
Variants
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 6.0.1
 23199090
eCl@ss 4.0
 22041406
eCl@ss 4.1
 22041406
eCl@ss 5.0
 23190110
eCl@ss 5.1
 23190110
eCl@ss 8.0
 23240190
UNSPSC 7.0
 46171503
eCl@ss 11.0
 23240190
UNSPSC 9.0
 31162503
eCl@ss 7.1
 23240190
Customs tariff number
 83014090





