Profile 6 60x60 KLE
* Mandatory information
Technical Data
Properties
| Article number | 0.0.605.09 |
|---|---|
| Line | line 6 |
| ESD-safe | Yes |
| Cross-sectional area | A = 12.696 cm2 |
| Moment of Inertia, x-axis | Ix = 44.324 cm4 |
| Moment of Inertia, y-axis | Iy = 57.463 cm4 |
| Weight | m = 3.4 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 13.075 cm3 |
| Resistance Moment, y-axis | Wy = 19.154 cm3 |
Description
KLE linear units are supplied ready for installation with a stroke length of up to 5750 mm. They are available in lines 6 and 8 with corresponding grooves on the outside. With an overall width of just 60 mm including the slide, the KLE 6 linear unit is one of the narrowest linear units with roller guides.
The special aluminium support profile ensures high load-bearing capacity and low-vibration operation. Thanks to their smooth running and resilient drive elements, KLE linear units are particularly suitable for positioning tasks with high travel speeds.
The guide carriage runs on four rollers and two hardened guide shafts within the profile. A carriage plate KLE or compound slide plate KLE is used to connect applications. The timing belt tensioning device is integrated into the deflection.
The KLE 8 linear unit has been tested for cleanroom suitability up to ISO class 6 in accordance with ISO 14644-1.
Variants
Sort by
| Unità di consegna: Taglio | Lunghezza: 20 ... 6000 | |
| Unità di consegna: Pezzo | Lunghezza: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Profile 6 60x60 KLE
* Mandatory information

