Profile 8 40x16
* Mandatory information
Technical Data
Properties
| Article number | 0.0.026.84 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Cross-sectional area | A = 4.24 cm2 |
| Moment of Inertia, torsional | It = 0.97 cm4 |
| Moment of Inertia, x-axis | Ix = 1.05 cm4 |
| Moment of Inertia, y-axis | Iy = 6.89 cm4 |
| Weight | m = 1.13 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 5000 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 1.22 cm3 |
| Resistance Moment, y-axis | Wy = 3.45 cm3 |
Description
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Bauart: standard | Farbe: Aluminium natur | |
| Liefereinheit: Stück | Länge: 3000 | Bauart: standard | Farbe: Aluminium natur | |
| Liefereinheit: Stück | Länge: 6000 | Bauart: standard | Farbe: Aluminium natur | |
| Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Bauart: standard | Farbe: schwarz | |
| Liefereinheit: Stück | Länge: 3000 | Bauart: standard | Farbe: schwarz | |
| Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Bauart: economy | Farbe: Aluminium natur | |
| Liefereinheit: Stück | Länge: 3000 | Bauart: economy | Farbe: Aluminium natur |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100
Profile 8 40x16
* Mandatory information

Aluminium natur


schwarz



