In-groove roller elements
Technical Data
Scope of Delivery
Castor, PA-GF, black
2 deep-groove ball bearings, sealed
Properties
| Article number | 0.0.026.83 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 32 g |
| Force max | Fmax. = 150 N |
| Delivery unit | 1 pce. |
| Colour | black |
Description
Using screws M5 (Line 5) and M6 (Lines 6 and 8), the Castors can be secured to any chosen components in order to move these along the profile groove.
Variants
Sort by
| Série: 8 | |
| Série: 5 | |
| Série: 6 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 11.0
23051590
UNSPSC 9.0
31162703
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23051590
UNSPSC 7.0
31162703
Customs tariff number
83022000


