Magnetic Catch
Technical Data
Scope of Delivery
Basic unit, PA-GF
Flat head screw DIN 921-M4x5, St, bright zinc-plated as holding plate
Properties
| Article number | 0.0.391.32 |
|---|---|
| Line | line 5 |
| ESD-safe | No |
| Weight | m = 9 g |
| Force | F = 10 N |
| Delivery unit | 1 set |
| Colour | black |
Description
The Magnetic Catches can be adjusted to the thickness of the panel element using the mounting slots. In conjunction with Catch Mounting Brackets, they can also be used on doors with profile frames.
F2 = 10 N
Variants
Sort by
| Serie: 8 | Color: Negro | Largo de borde X: 20 | Largo de borde Y: 40 | Alto/profundidad Z: 27.5 | |
| Serie: 6 | Color: Negro | Largo de borde X: 16 | Largo de borde Y: 38 | Alto/profundidad Z: 22 | |
| Serie: 5 | Color: Negro | Largo de borde X: 14 | Largo de borde Y: 28 | Alto/profundidad Z: 15 | |
| Serie: 5 | Color: Gris | Largo de borde X: 14 | Largo de borde Y: 28 | Alto/profundidad Z: 15 | |
| Serie: x | Color: Gris | Largo de borde X: 22 | Largo de borde Y: 20 | Alto/profundidad Z: 24 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 11.0
23240190
UNSPSC 7.0
31163101
eCl@ss 6.0.1
23210192
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 7.1
23240190
Customs tariff number
85051990


Negro

Gris
