Border strip D30 base body
This item is not directly orderable.
* Mandatory information
Technical Data
Properties
| Article number | 0.0.681.64 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 119 g/m |
| Delivery unit | cut-off max. 3000 mm |
| Material | PE-HD |
| Colour | grey similar to RAL 7042 |
Description
Panel-Fixing Strip D30 creates an all-round, virtually sealed fixing for panels in a thickness between 1 and 4 mm. The plastic prevents direct contact between the panel elements and the supporting profile. This helps to lower noise levels.
The Panel-Fixing Strips can be cut to size using the item Multi-Purpose Pliers.
The first time they are used, Panel-Fixing Strip D30 and Panel-Fixing Strip D30 1-4mm should be ordered together in identical quantities. They can then be ordered separately as spare parts.
Assembly Instructions
Variants
Sort by
| Unità di consegna: Taglio | Lunghezza: 20 ... 3000 | |
| Unità di consegna: Pezzo | Lunghezza: 3000 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
Customs tariff number
39169090
Border strip D30 base body
This item is not directly orderable.
* Mandatory information



