Lifting Column TCP/IP 24V
Technical Data
Scope of Delivery
1 Lifting Column TCP/IP 24V
1 Power Supply Unit 100-240V for Lifting Column TCP/IP 24V
1 Cable Guide for Lifting Column TCP/IP
1 Lifting Column Mounting Plate 8 240x200 St
1 Lifting Column Adapter Plate 8 200x200
1 Ethernet Cable, S/FTP, 5m
1 Earthing Terminal 8
1 Service Cable Set Lifting Column TCP/IP 24V
6 T-Slot Nuts 8 St M8, bright zinc-plated
6 Hexagon Socket Head Cap Screws DIN 912 M8x20, St, bright zinc-plated
4 Countersunk Screws ISO 10642 M10x45, St, stainless
4 Countersunk Screws ISO 10642 M10x80, St, stainless
Properties
| Article number | 0.0.724.86 |
|---|---|
| ESD-safe | No |
| Weight | m = 44,73 kg |
| Protection class | IP44 |
| Interfaces | I/O Link, Modbus TCP/IP |
| Supply voltage | 100-240 V AC |
| Positioning accuracy | ≥ 1.5 mm |
| Delivery unit | 1 set |
| Maximum travelling speed | Vmax = 100 mm/s |
| Stroke max. | Hmax = 900 mm |
| Max. load-carrying capacity | F = 1000 N |
| Current consumption | 2,2...5,4 A |
Description
The Lifting Column has an integrated control system and is prepared for connection to a cobot. Thanks to its TCP/IP interface, the Lifting Column can be actuated directly as a vertical axis in the robot’s programming.
The Plug-And-Play Set contains all the components required to use the Lifting Column with a cobot. It consists of Lifting Column TCP/IP 24V, a power supply unit, the Mounting and Adapter Plates, an Ethernet cable, a cable chain and the corresponding fastening materials.
Variants
Sort by
| Ejecución: kit integrador | |
| Ejecución: kit «plug-and-play» |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
27380801
eCl@ss 6.0.1
27380890
eCl@ss 5.1
27380801
UNSPSC 7.0
24101612
UNSPSC 9.0
24101612
eCl@ss 7.1
27380890
eCl@ss 8.0
27380890
eCl@ss 11.0
27380892
Customs tariff number
84289090






