Strip KLE
Technical Data
Properties
| Article number | 0.0.608.30 |
|---|---|
| Line | line 8 |
| Property | stainless |
| ESD-safe | No |
| Weight | m = 89,5 g/m |
| Delivery unit | 1 roll, length 20 m |
Description
KLE linear units are supplied ready for installation with a stroke length of up to 5750 mm. They are available in lines 6 and 8 with corresponding grooves on the outside. With an overall width of just 60 mm including the slide, the KLE 6 linear unit is one of the narrowest linear units with roller guides.
The special aluminium support profile ensures high load-bearing capacity and low-vibration operation. Thanks to their smooth running and resilient drive elements, KLE linear units are particularly suitable for positioning tasks with high travel speeds.
The guide carriage runs on four rollers and two hardened guide shafts within the profile. A carriage plate KLE or compound slide plate KLE is used to connect applications. The timing belt tensioning device is integrated into the deflection.
The KLE 8 linear unit has been tested for cleanroom suitability up to ISO class 6 in accordance with ISO 14644-1.
Variants
Sort by
| Baureihe: 6 | Liefereinheit: Zuschnitt | Länge: 20 ... 20000 | |
| Baureihe: 6 | Liefereinheit: Rolle | Länge: 20000 | |
| Baureihe: 8 | Liefereinheit: Zuschnitt | Länge: 20 ... 20000 | |
| Baureihe: 8 | Liefereinheit: Rolle | Länge: 20000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23301702
eCl@ss 11.0
23301702
eCl@ss 7.1
23301702
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
72202081



