Cantilever Foot 8 160x60


Selected variant
Cantilever Foot 8 160x60 M 790x90 (0.0.731.25)
Cantilever Foot 8 160x60 M 790x90
0.0.731.25
Show all

Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 table foot 160x60, St, powder-coated, white aluminium similar to RAL 9006
2 Adjustable Feet D47, M10x30
Fastening elements

Properties

Article number0.0.731.25
LineWork Bench System
ESD-safeNo
Weightm = 4,98 kg
Delivery unit1 set

Description

Cantilever Foot 8 160x60 M 790x90 provides a stable footing for tables and other freestanding solutions. The flat table foot features a central connection for height-adjustable item table columns and profiles measuring 160 x 60 mm.
Two Adjustable Feet that can be adjusted from above allow for height compensation.
The central cut-out for securing profiles makes the Cantilever Foot ideal for building freestanding constructions such as interactive displays. The Cantilever Foot can be used to create stable applications for visual management such as Kanban, scrum and performance boards. When used with castors, mobile solutions can also be created.

Variants

Sort by

Modèle:  Excentriques
Modèle:  Centrées

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
83024900