Technical Data
Scope of Delivery
1 Bracket, St, bright zinc-plated
1 T-Slot Nut 6 St M6, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912 M6x12, St, bright zinc-plated
1 Button-Head Screw, self-tapping 3.9x16, TX20, St, bright zinc-plated
Properties
| Article number | 0.0.677.94 | 
|---|---|
| Line | Line D30 | 
| ESD-safe | Yes | 
| Weight | m = 60 g | 
| Delivery unit | 1 set | 
| Torque | M = 5 Nm | 
Description
The flat, torsion-resistant Brackets D30 T2 are ideal for fixing Roller Conveyor 6 40x40 E D30 and/or Roller Conveyor 8 / Castor Rail 8 40x40 directly to a structure built using Tubes D30. However, it also offers a space-saving fixing for other components and profiles with a Line 6 or 8 groove.
Assembly Instructions
Variants
Sort by
| Forma: entrambi i lati | Tipo scanalatura: 6 mm | Lunghezza angolo X: 77.5 | |
| Forma: entrambi i lati | Tipo scanalatura: 8 mm | Lunghezza angolo X: 77.5 | |
| Forma: un lato | Tipo scanalatura: 6 mm | Lunghezza angolo X: 56.5 | |
| Forma: un lato | Tipo scanalatura: 8 mm | Lunghezza angolo X: 56.5 | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360290
eCl@ss 5.0
 23250311
eCl@ss 11.0
 23360290
UNSPSC 9.0
 31162503
UNSPSC 7.0
 31162503
eCl@ss 4.1
 22041424
eCl@ss 5.1
 23250311
eCl@ss 6.0.1
 23250311
eCl@ss 4.0
 22041424
eCl@ss 7.1
 23360290
Customs tariff number
 83024200



