Fixing System, Cover Profile 8 120
* Mandatory information
 Technical Data
Properties
| Article number | 0.0.721.27 | 
|---|---|
| Line | line X | 
| Line | line 8 | 
| ESD-safe | Yes | 
| Weight | m = 673 g/m | 
| Delivery unit | cut-off max. 6000 mm | 
| Material | Al, anodized | 
| Colour | natural | 
Description
When installed in a one-sided configuration, Fixing System, Cover Profile 8 120 is used as a cover panel at the rear. The opening between Wall Trunking Profiles at the front is sealed using Cover Profile 76 Al (0.0.663.40).
Wall Trunking Profiles are available with a rectangular outer contour or a 45° angled outer edge. The angled variant is used for horizontal wall trunking in a cleanroom. The rectangular variant is ideal for vertically installed conduits.
Assembly Instructions
Variants
Sort by
| Unidad de suministro: Corte | Largo: 20 ... 6000 | |
| Unidad de suministro: Pieza | Largo: 6000 | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 35020190
eCl@ss 11.0
 23360190
eCl@ss 7.1
 35020190
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
eCl@ss 6.0.1
 23360101
eCl@ss 4.0
 35020106
UNSPSC 9.0
 30102306
UNSPSC 7.0
 30102306
Customs tariff number
 76042100
Fixing System, Cover Profile 8 120
* Mandatory information
 


























