Timing Belt Guide Strip
Technical Data
Properties
| Article number | 0.0.702.99 | 
|---|---|
| Line | line 8 | 
| Line | Conveyors | 
| ESD-safe | Yes | 
| Weight | m = 134 g/m | 
| Delivery unit | cut-off max. 2000 mm | 
| Material | PE-UHMW | 
| Colour | black | 
Description
The guide strip is ESD-safe to DIN EN 61340 and is pressed into the groove of a Line 8 profile between the intake and outlet sections of the drive and return pulleys.
Tip: Use the item Engineeringtool to make sure you don’t miss a detail when designing your timing belt conveyor
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 2000 | Belt width: 40 mm | |
| Delivery unit: Piece | Length: 2010 | Belt width: 40 mm | |
| Delivery unit: Cut-off | Length: 20 ... 2000 | Belt width: 80 mm | |
| Delivery unit: Piece | Length: 2010 | Belt width: 80 mm | 
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23240190
eCl@ss 4.0
 22041415
eCl@ss 4.1
 22041415
UNSPSC 9.0
 31162703
eCl@ss 5.0
 23210192
eCl@ss 5.1
 23210192
eCl@ss 6.0.1
 23210192
UNSPSC 7.0
 31162703
eCl@ss 11.0
 23240190
eCl@ss 7.1
 23240190
Customs tariff number
 39161000






