Hinge Zn
Technical Data
Scope of Delivery
2 hinge halves 8 40 Zn, die-cast Al, chrome-plated
3 Hinge 8 40 Zn washers, PA6, grey
1 Hinge 8 40 Zn pin, St
2 Countersunk Screws DIN 7991 M8x18, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated
Properties
| Torque | M = 20 Nm |
|---|---|
| Line | line 8 |
| Property | matt chrome-plated |
| ESD-safe | Yes |
| Weight | m = 233 g |
| Delivery unit | 1 set |
| cleanroom suitability | No |
Description
These robust hinges are quick to fit and cover a wide range of applications. They are equally suitable for machine doors as they are for fitting to simple hatches. They can be fastened to a groove or – after removing the anti-torsion features – directly to a panel element.
Assembly Instructions
Variants
Sort by
| Line: 8 | Material: Die-cast aluminium | Colour: White aluminium | Second line: 8 | ESD-safe: ✓ | |
| Line: 6 | Material: Die-cast aluminium | Colour: White aluminium | Second line: 8 | ESD-safe: ✓ | |
| Line: 6 | Material: Die-cast aluminium | Colour: White aluminium | Second line: 6 | ESD-safe: ✓ | |
| Line: 6 | Material: Die-cast zinc | Colour: Black | Second line: 6 | ESD-safe: X | |
| Line: 6 | Material: Die-cast zinc | Colour: Black | Second line: 8 | ESD-safe: X | |
| Line: 8 | Material: Die-cast zinc | Colour: Black | Second line: 8 | ESD-safe: X |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 11.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 4.0
22041403
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
UNSPSC 9.0
31162403
UNSPSC 26.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
83021000

White aluminium


Black

