Manually height-adjustable table Economy 8 80x40 K with upright and overhang - EX-01544
Technical Data
Technical note
Status on delivery: not preassembled, CE-compliant (except in the case of significant changes)
Properties
| Delivery unit | 1 set | 
|---|---|
| Status on delivery | not preassembled | 
Description
The crank table is based on aluminum profiles from the item MB Building Kit System. The ergonomic work bench can be easily customized with a large selection of hooks, holders, pivot arms and gripper switches. The table offers sufficient stability for order picking or assembly work as well as other manual production applications.
- Four manually height-adjustable lifting columns
- Load capacity of up to 120 kg
- Work bench with upright and overhang
- Individual equipment thanks to a large selection of item workstation components
- Table top of the basic model: 1200 x 600 mm
- Alternative sizes and designs available as further sample solutions
- Height, width and depth of the basic model can be easily adjusted