Material Airlock X 8, Locking Mechanism

0.0.734.21


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.
This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Scope of Delivery

2 Material Airlock X 8, locking mechanisms, Al-Mg
2 Material Airlock X 8, plates, Al-Mg
4 M3x8 hexagon socket head cap screws, bright zinc-plated
4 Button-Head Screws M6x16, bright zinc-plated
4 T-Slot Nuts V 8 St M6, bright zinc-plated

Properties

Lineline X
Lineline 8
ESD-safeNo
Weightm = 251 g
Delivery unit1 set
cleanroom suitabilityYes

Description

A material airlock acts as a secure link between a cleanroom and the outside world, ensuring products and consumables can be safely moved from one to the other. This material airlock uses alternately opening doors to ensure the pressure in the cleanroom does not drop and to prevent a considerable exchange of air between the clean production environment and the outside area.
Material Airlock X 8, Locking Mechanism ensures that two opposite doors cannot be open at the same time. A coupling mechanism keeps one door of the airlock locked shut as soon as the opposite door is opened.
This intuitive failsafe solution doesn’t require any cabling. The doors are mechanically connected by a Tube D6.3 (0.0.476.72).
Material Airlock X 8, Locking Mechanism from item is intuitive to use, even when wearing gloves. The mechanism reliably prevents incorrect use. The door of an airlock can only be opened when the opposite door is closed and the opposite latch is in the correct position.
The components consist primarily of anodized aluminium and cleanroom-safe POM with optimum sliding properties, which reduces particle emissions.

Assembly Instructions

Tube D6.3x1.6 (0.0.476.72) acts as a connecting rod. Its length (L1) can be between 80 and 800 mm.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
UNSPSC 7.0
46171503
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
UNSPSC 9.0
31162503
UNSPSC 26.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83024900