Bracket, flat
Technical Data
Scope of Delivery
1 automatic flat bracket 8 120x40, die-cast Al, white aluminium similar to RAL 9006
3 automatic T-slot screws M8x11, St, bright zinc-plated
3 countersunk nuts M8x6, St, bright zinc-plated
3 Caps 8 D20, PA-GF, grey similar to RAL 7042
Properties
| Article number | 0.0.727.16 | 
|---|---|
| Torque | M = 20 Nm | 
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 125 g | 
| Delivery unit | 1 set | 
Description
The aluminium plate is fitted to the Line 8 grooves of the profiles from the outside. Its large support width results in effective torque load compensation.
Note: Automatic Flat Bracket Sets are not intended as a substitute for screw-attached fastening sets.
Variants
Sort by
| Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe:  Aluminium natur | ESD-sicher: ✓ | Verbindungsart: Parallel | |
| Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe:  Aluminium natur | ESD-sicher: ✓ | Verbindungsart: Parallel | |
| Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Rechtwinkelig | |
| Baureihe: 5 | Material: Sinterstahl (Sint-St) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Parallel | |
| Baureihe: 6 | Material: Sinterstahl (Sint-St) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Parallel | |
| Baureihe: 8 | Material: Sinterstahl (Sint-St) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Parallel | |
| Baureihe: 8 | Material: Stahl | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Parallel | |
| Baureihe: 8 | Material: Stahl | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Parallel | |
| Baureihe: 10 | Material: Stahl (rostfrei) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Parallel | |
| Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Rechtwinkelig | |
| Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Rechtwinkelig | |
| Baureihe: 8 | Material: Aluminiumdruckguss (GD-Al) | Farbe:  Aluminium natur | ESD-sicher: X | Verbindungsart: Rechtwinkelig | |
| Baureihe: 8 | Material: Stahl | Farbe:  weißaluminium | ESD-sicher: X | Verbindungsart: Parallel | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360290
eCl@ss 11.0
 23360290
UNSPSC 9.0
 31162503
eCl@ss 4.1
 22041424
eCl@ss 5.1
 23250311
eCl@ss 6.0.1
 23250311
eCl@ss 5.0
 23250311
eCl@ss 4.0
 22041424
UNSPSC 7.0
 31162503
eCl@ss 7.1
 23360290
Customs tariff number
 76169990














