Technical Data
Scope of Delivery
Hinge Leaf, Al, anodized, natural
2 Locating lugs, Al, anodized, natural
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-pl.
2 washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, St, bright zinc-plated
Caps, PA-GF, grey
Properties
| Article number | 0.0.483.59 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 125 g |
| Delivery unit | 1 set |
Description
Hinge Leaves of various heights and widths support heavy-duty hinges of virtually any length which the user can adapt to the specific situation. Hinges with an opening angle of up to 270° can be achieved using a suitable combination of sets.
A hinge consists of at least two Hinge Leaves and a suitable Hinge Pin. The Hinge Leaves and Pin are available in different lengths. When selecting these components, the minimum depth which the pin is inserted into the eye of the Hinge Leaf must always be taken into account.
Defined sets always contain all components necessary for a complete Hinge Leaf or Hinge Pin.
The use of slots and stepped locating lugs for screwing the Hinge Leaves facilitates the process of aligning the doors in the surrounding door frame. The locating lugs also serve as an anti-torsion device in the groove, thus preventing the hinges from becoming displaced under load.
Fastening is also possible to the end face of the profile. The slots are sealed with the enclosed Caps after installation has been completed, as are the drill holes of the hinge eyes.
For example: Constructing a hinge strip with Hinge Leaves 8 80x40.
The required hinge can be assembled easily from the following sets:
b = Hinge Pin D8x51
c = Hinge Pin D8x76
d = Hinge Leaf 8 80x40
Variants
Sort by
| Maß X: 40 | Maß Y: 40 | |
| Maß X: 80 | Maß Y: 40 | |
| Maß X: 80 | Maß Y: 80 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
UNSPSC 9.0
31162403
eCl@ss 11.0
23250304
eCl@ss 7.1
23250304
eCl@ss 4.0
22041403
UNSPSC 7.0
31162403
Customs tariff number
76169990





