Technical Data
Scope of Delivery
Hinge Leaf, Al, anodized, natural
2 Locating lugs, Al, anodized, natural
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-pl.
2 Washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, St, bright zinc-plated
Caps, PA-GF, grey
Properties
| Article number | 0.0.485.22 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 225 g |
| Delivery unit | 1 set |
Description
The combination of Hinge Leaf 8 80x80 and two Hinge Leaves 8 40x40 (using a Hinge Pin D8x116) can be used to construct a hinge with a 270° angle of swing. This may be required, first and foremost, when constructing wide-opening doors in machine panelling.
Variants
Sort by
| Délka hrany X: 40 | Délka hrany Y: 40 | |
| Délka hrany X: 80 | Délka hrany Y: 40 | |
| Délka hrany X: 80 | Délka hrany Y: 80 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 11.0
23250304
UNSPSC 9.0
31162403
eCl@ss 7.1
23250304
eCl@ss 4.0
22041403
UNSPSC 7.0
31162403
Customs tariff number
76169990





