Fastening Bracket - Suspended Conveyor System
Technical Data
Scope of Delivery
1 Fastening Bracket 6 30 D30 T1, St, bright zinc-plated
1 T-Slot Nut V 6 St 2xM6-28, St, bright zinc-plated
2 Button-Head Screws ISO 7380 M6x12, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Properties
| Article number | 0.0.715.28 |
|---|---|
| Torque | M = 10 Nm |
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 148 g |
| Delivery unit | 1 set |
| Max. load-carrying capacity | F = 500 N |
Description
Assembly Instructions
Variants
Sort by
| Fixing: Start/end of profile | |
| Fixing: Along profile groove |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
eCl@ss 7.1
36129290
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
UNSPSC 7.0
31341705
eCl@ss 6.0.1
36129290
eCl@ss 11.0
36129090
UNSPSC 9.0
30102504
Customs tariff number
73269098





