Technical Data
Scope of Delivery
1 drive pulley, St
2 self-aligning ball bearings DIN 630
Properties
Article number | 0.0.705.06 |
---|---|
Line | FT |
ESD | ESD-safe = Yes |
Weight | m = 1.113 kg |
Delivery unit | 1 pce. |
Status on delivery | Preassembled |
Description
Variants
Sort by
Conveyor type: Flat Belt Conveyor | Total width: 40 mm | |
Conveyor type: Flat Belt Conveyor | Total width: 80 mm | |
Conveyor type: Flat Belt Conveyor | Total width: 120 mm | |
Conveyor type: Flat Belt Conveyor | Total width: 160 mm | |
Conveyor type: Flat Belt Conveyor | Total width: 200 mm | |
Conveyor type: Flat Belt Conveyor | Total width: 240 mm | |
Conveyor type: Flat Belt Conveyor | Total width: 320 mm | |
Conveyor type: Flat Belt Conveyor | Total width: 400 mm | |
Conveyor type: Timing Belt Conveyor | Total width: 40 mm | |
Conveyor type: Timing Belt Conveyor | Total width: 80 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23170209
eCl@ss 5.1
23170209
eCl@ss 6.0.1
23170209
eCl@ss 7.1
23170209
eCl@ss 8.0
23170209
eCl@ss 11.0
23170209
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900