Docking Pin Connector D30

Docking Pin Connector D30

0.0.726.69


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Docking Pin Connector D30, St, bright zinc-plated
4 T-Slot Nuts 8 St M8, bright zinc-plated
4 Button-Head Screws ISO 7380 M8x18, St, bright zinc-plated
4 washers ISO 7089-8-200 HV, St, bright zinc-plated

Properties

Article number0.0.726.69
Lineline 8
ESD-safeYes
Weightm = 2,44 kg
Delivery unit1 set

Description

A tipping mechanism helps the docking pin on the DTV find its slot as the robot manoeuvres into position. Once docked, the interlocking connection stays in place until the mobile robot retracts its docking pin.
Docking Pin Connector D30 is the interface between a Base Cart and a driverless transport vehicle (DTV) that has an extending docking pin. This coupling mechanism ensures the mobile robot can dock with the Base Cart and safely move it around.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 11.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
Customs tariff number
84313900