Standard-Fastening Set


Selected variant
Standard-Fastening Set 8, bright zinc-plated (0.0.026.07)
Standard-Fastening Set 8, bright zinc-plated
0.0.026.07
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Standard connecting plate 8, St, bright zinc-plated
Special Button-Head Screw similar to ISO 7380-M8x20, St, bright zinc-plated

Properties

Article number0.0.026.07
Lineline 8
Propertybright zinc-plated
ESD-safeYes
Weightm = 21 g
Delivery unit1 set
Tightening torque, bright zinc-platedMbz-p = 25 Nm

Description

Standard-Fastening Set 8, bright zinc-plated from item joins two Line 8 profiles at a right angle to create a connection that is highly resistant to displacement and torsion. The connecting plate is made of bright zinc-plated steel and projects into the grooves on both sides to ensure the alignment of the profiles is torsion-resistant.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
Compared to other fasteners, Standard Fasteners protrude into the groove to a minimal extent only. Standard-Fastening Set 8 features a double-sided anti-torsion feature as standard, but is also available in variants that have a connecting plate that is shortened on one side, a compact centring aid (K) or an self-tapping screw (E). The variants leave one or both grooves of the aluminium profiles free.
Standard-Fastening Sets 8 are also available in an ESD-safe design to help dissipate electrostatic charges.

Assembly Instructions

Installation with flush-mounted profile end face

Variants

Sort by

Baureihe:  5Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M5Gewindelänge:  12
Baureihe:  5Material:  Stahl (rostfrei)Bauform:  beidseitigGewinde:  M5Gewindelänge:  12
Baureihe:  5Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M5Gewindelänge:  12
Baureihe:  6Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M6Gewindelänge:  14
Baureihe:  6Material:  Stahl (rostfrei)Bauform:  beidseitigGewinde:  M6Gewindelänge:  14
Baureihe:  6Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M6Gewindelänge:  14
Baureihe:  6Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M6Gewindelänge:  14
Baureihe:  6Material:  Stahl (verzinkt)Bauform:  einseitigGewinde:  M6Gewindelänge:  14
Baureihe:  6Material:  Kunststoff (POM)Bauform:  kompaktGewinde:  M6Gewindelänge:  14
Baureihe:  8Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M8Gewindelänge:  20
Baureihe:  8Material:  Stahl (rostfrei)Bauform:  beidseitigGewinde:  M8Gewindelänge:  20
Baureihe:  8Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M8Gewindelänge:  20
Baureihe:  8Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M8Gewindelänge:  20
Baureihe:  8Material:  Stahl (verzinkt)Bauform:  einseitigGewinde:  M8Gewindelänge:  20
Baureihe:  8Material:  Stahl (verzinkt)Bauform:  einseitigGewinde:  M8Gewindelänge:  20
Baureihe:  8Material:  Kunststoff (POM)Bauform:  kompaktGewinde:  M8Gewindelänge:  20
Baureihe:  8Material:  Kunststoff (POM)Bauform:  kompaktGewinde:  M8Gewindelänge:  20
Baureihe:  10Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M10Gewindelänge:  25
Baureihe:  12Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  M12Gewindelänge:  30
Baureihe:  8Material:  Stahl (verzinkt)Bauform:  beidseitigGewinde:  KH8Gewindelänge:  55
Baureihe:  8Material:  Stahl (rostfrei)Bauform:  beidseitigGewinde:  M8Gewindelänge:  35

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181568