Flat Belt Conveyor 8 40 D
* Mandatory information
Technical Data
Properties
| Axle spacing on | LA = 500–6000 mm |
|---|---|
| Drive arrangement | Output side left/right |
| Drive position | 0°; 90°; 180°; 270° |
| Line | line 8 |
| Line | Conveyors |
| Total width of conveyor | BG = 40, 80, 120, 160, 200, 240, 320, 400 mm |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Max. total load (non-accumulating) | 100 kg |
| Max. total load (accumulating) | 45 kg |
| Max. line load | 25 kg/m |
| Nominal voltage | Un = 230/400 V |
| Belt speed | V TB = 2.5–28.9 m/min |
| Conveyor belt width | BT = BG-10 (but BG-5 if BG = 40 or 80) |
Description
The stable load-bearing frame with two freely accessible Line 8 grooves makes it easier to attach accessories, connect stands and integrate machines.
Depending on the type of belt used, Flat Belt Conveyor 8 40 D can either have reduced static friction to enable accumulation or be designed to keep workpieces moving on an incline of up to 20°. A low-friction glide plate made of 2 mm stainless steel gives the belt additional support.
Flat Belt Conveyor 8 40 D
* Mandatory information