Technical Data
Scope of Delivery
1 Flexible Conduit 3m, cellular rubber
1 flexible conduit D40 holder, PA-GF
1 C hook, St
2 Conduit Caps 60x60 with Cable Entry Protector
4 Universal Holders, PA-GF
Fastening elements
Properties
| Article number | 0.0.722.13 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 395 g |
| Length | l = 3 000 mm |
| Delivery unit | 1 set |
Description
Flexible Conduit D40 is a flexible tube that protects cables and guides them to a 60x60 cable conduit from Conduit System E. The Universal Holder can be used to secure cables within a cable conduit and protect them against strain.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
40091200

