Technical Data
Technical note
Status on delivery: not preassembled, CE-compliant (except in the case of significant changes)
Properties
| Delivery unit | 1 set |
|---|---|
| Status on delivery | not preassembled |
Description
Thanks to the wide range of workstation equipment from item, the heavy-duty work bench can be easily customized to increase ergonomics and efficiency in equal measure. The height-adjustable work bench is equipped with four jacking castors for use in different locations. It is suitable for assembly work with heavy workpieces and other manual production applications.
- Two electrically height-adjustable table columns
- Load capacity of up to 600 kg
- Work bench with upright and overhang
- Individual equipment thanks to a large selection of item workstation components
- Table top of the basic model: 1800 x 750 mm
- Alternative sizes and designs available as further sample solutions
Downloads
Project documentation
How detailed would you like your documentation to be?
What should it include?
CAD Data
You can download the entire project as CAD file(s) here.