Manually height-adjustable table Economy Lean D40/D30 K - basic model - EX-01546
Technical Data
Technical note
Status on delivery: not preassembled, CE-compliant (except in the case of significant changes)
Properties
| Delivery unit | 1 set |
|---|---|
| Status on delivery | not preassembled |
Description
The crank table is based on aluminum profiles from the item Lean Production Building Kit System. The ergonomic work bench has sufficient stability for order picking or assembly work as well as other manual production applications.
- Four manually height-adjustable lifting columns
- Load capacity of up to 120 kg
- Work bench with upright
- Individual equipment thanks to a large selection of item workstation components
- Table top of the basic model: 1200 x 600 mm
- Height, width and depth of the basic model can be easily adjusted
- Alternative designs available as further sample solutions