Technical Data
Properties
| Delivery unit | 1 set |
|---|---|
| Status on delivery | not preassembled |
Description
The cobot and the workpieces can be positioned and fixed as required thanks to the numerous grooves. This enables the robotic arm to alternately process workpiece carriers on both sides. Or the UR cobot can be positioned laterally and the material flow can be sequential. You can easily change and add to the layout.
The lockable base cabinet with two doors offers plenty of space for the electrical equipment. An integrated feed-through allows cables to be routed safely and variably to the robot arm. A holder makes it easier to attach the teach pendant.
Jacking castors and a wide handle make the cobot workstation suitable for use in different locations. This mobile solution increases cost-effectiveness by making efficient use of the cobot and improves flexibility in production.
- 1600 x 800 mm work surface with continuous grooves
- Lockable base cabinet with two doors
- Feed-through for safe cable routing to the cobot
- Frame prepared for mounting sensors and other accessories
- Mobility and stability thanks to four jacking castors with individual height adjustment
- Base model can be easily adapted to individual requirements using the item Engineeringtool
- Expandable through the item Building Kit System with 4,500 compatible components
Note: Depending on the scaling of the solution, the operating mode and the robot model, the stability and design must be checked. Please contact item for support in adapting this application to suit the individual requirements of your project.
Downloads
Project documentation
How detailed would you like your documentation to be?
What should it include?
CAD Data
You can download the entire project as CAD file(s) here.