Robot island for mobile use
0.0.725.45
Technical Data
Properties
| Article number | 0.0.725.45 |
|---|---|
| ESD-safe | No |
| Weight | m = 111 kg |
| Delivery unit | 1 pce. |
Description
- Mobile due to heavy-duty Jacking Castors with feet and integrated height adjustment
- Wide handle for easy transportation of the Cobot application
- 800 x 800 mm work area with continuous grooves
- Lockable base cabinet with suspension for the control unit, battery, etc.
- Safe cable routing inside the frame profiles
- Frame prepared for mounting sensors and other accessories
- Operating elements such as start/stop or emergency stop switches are integrated into the side of the frame
- Cobot connection with Robot Mounting Plate 8 280x280 (0.0.709.45)
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item can assist you in modifying this application to meet the individual requirements of your project.
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090