Sliding-Door Lock
* Mandatory information
Technical Data
Scope of Delivery
1 locking piece, die-cast zinc, white aluminium similar to RAL 9006
2 keys
1 lock case, Al, white aluminium similar to RAL 9006
2 T-Slot Nuts 8 St M5, bright zinc-plated
2 Countersunk Screws DIN 7991 M5x12, St, bright zinc-plated
Properties
| Torque | M = 10 Nm |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 528 g |
Description
Sliding-Door Guide Profile 8 40x10 (0.0.495.13) allows you to move two door segments in parallel along one Line 8 groove. Roller for Corner-Fastening Set 8 32x18 (0.0.494.74) keeps everything running smoothly.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
23199090
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 8.0
23240190
UNSPSC 7.0
46171503
eCl@ss 11.0
23240190
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83014090
Sliding-Door Lock
* Mandatory information








