Timing Belt Conveyor 8 40 M
* Mandatory information
Technical Data
Properties
| Axle spacing on | LA = 500–6000 mm |
|---|---|
| Drive arrangement | left/right |
| Drive position | 0°; 90°; 180°; 270° |
| Line | line 8 |
| Line | Conveyors |
| Total width of conveyor | BG = 40, 80 mm |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Max. total load (non-accumulating) | 100 kg |
| Max. total load (accumulating) | 50 kg |
| Max. line load | 25 kg/m |
| Nominal voltage | Un = 230/400 V |
| Belt speed | V TB = 2.8–31.4 m/min |
| Conveyor belt width | BT = BG-8 mm |
Description
The item centre drive and motor can be fitted at any point along the belt, and are installed underneath a conveyor line. As a result, the conveyor belt can transport goods that are wider than the conveyor itself. The direction of transport can be set as required.
The stable load-bearing frame with two freely accessible Line 8 grooves makes it easier to attach a railing, connect stands and integrate the conveyor into machines.
Timing belts are available in non-accumulating and accumulating, ESD-safe designs.
When using a centre drive, the conveyor belt is tensioned underneath the conveyor line. This means there are no tolerances in terms of axle spacing on the return pulleys. As a result, high-precision applications can be achieved.
Timing Belt Conveyor 8 40 M
* Mandatory information