Adapter Profile 12/8 Al
Technical Data
Properties
| Article number | 0.0.003.24 |
|---|---|
| Line | line 12 |
| Line | line 8 |
| ESD-safe | No |
| Cross-sectional area | A = 0.3 cm2 |
| Moment of Inertia, x-axis | Ix = 0.01 cm4 |
| Moment of Inertia, y-axis | Iy = 0.06 cm4 |
| Weight | m = 75 g/m |
| Delivery unit | 1 pce., length 2000 mm |
| Material | Al, anodized |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 0.03 cm3 |
| Resistance Moment, y-axis | Wy = 0.1 cm3 |
Description
Connecting a Hinge 8 40x40, heavy duty with a Profile 12 using Adapter Profile 12/8 Al. The anti-torsion features of the heavy-duty Hinge in the groove remain effective.
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 2000 | |
| Delivery unit: Piece | Length: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360190
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042990


