Wall Trunking, Profile X 8 70x20
Technical Data
Properties
| Article number | 0.0.722.29 |
|---|---|
| Line | line X |
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 613 g/m |
| Delivery unit | 1 pce., length 6000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
Sockets, switches and network connections can all be clipped directly into place between two Wall Trunking Profiles. Cover Profile 76 Al (0.0.663.40) serves as a cover panel for the front.
The wall trunking also allows for cables to be laid over vertical profiles without any need for machining. The trunking is prepared for use with K76 elements. Sockets, switches and network connections can all be clipped into place conveniently between two sections of Wall Trunking Profile, maximising the flexibility of the system.
Thanks to ready-made corner elements, you can lay cables to any point in a room. You can even switch from vertical to horizontal sections and back.
When installed in a one-sided configuration, Fixing System, Cover Profile 8 120 is used as a cover panel at the rear. The opening between Wall Trunking Profiles at the front is sealed using Cover Profile 76 Al (0.0.663.40).
Wall Trunking Profiles are available with a rectangular outer contour or a 45° angled outer edge. The angled variant is used for horizontal wall trunking in a cleanroom. The rectangular variant is ideal for vertically installed conduits.
Assembly Instructions
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 6000 | Outside edge: Corner | |
| Delivery unit: Piece | Length: 6000 | Outside edge: Corner | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Outside edge: Chamfer | |
| Delivery unit: Piece | Length: 6000 | Outside edge: Chamfer |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100





























