Bracket 8 D8
Technical Data
Properties
| Article number | 0.0.718.47 |
|---|---|
| Property | stainless |
| ESD-safe | Yes |
| Weight | m = 89 g |
| Delivery unit | 1 pce. |
| Material | St |
Description
The spacing between the railing and conveyor line can be customised by utilising the wide pivot range of 80 mm and aligning the components appropriately.
The railing can be fitted with a slide strip to protect transported goods and to smooth out the transition between two sections of Profile 8 24x20 D30.
Assembly Instructions
Variants
Sort by
| Ancho de soporte: 80 mm | |
| Ancho de soporte: 130 mm |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
Customs tariff number
73269098



