Technical Data
Properties
| Article number | 0.0.719.08 |
|---|---|
| Torque | M = 3 Nm |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 1 g |
| Delivery unit | 1 pce. |
| Material | Al, untreated |
Description
Clinch Nuts make it easier to build doors and hatches without profile frames. They create connections with item Hinge 8 Al FP, Hinge D30-85 FP and continuous hinge strips made from Hinge Leaf Profile 8 e.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110902
eCl@ss 4.0
23110902
eCl@ss 4.1
23110902
eCl@ss 5.0
23110902
eCl@ss 5.1
23110902
eCl@ss 6.0.1
23110902
eCl@ss 7.1
23110902
eCl@ss 11.0
23110790
UNSPSC 9.0
31161706
UNSPSC 7.0
31161706
Customs tariff number
76161000




