Timing-Belt Counter-Reverse Unit
Technical Data
Scope of Delivery
Counter-Reverse Unit, Al, black
Technical note
Frictional moment with 1‰ pre-tensioning of the Timing Belt:
MR = 0.30 Nm
Timing Belt length in Counter-Reverse Unit:
2 x 105 mm
Properties
| Article number | 0.0.362.00 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 770 g |
| Delivery unit | 1 pce. |
Description
Variants
Sort by
| Szerokość paska zębatego: 25 mm | |
| Szerokość paska zębatego: 50 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 7.1
23170208
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84879090


