Runner 8
* Mandatory information
Technical Data
Properties
| Article number | 0.0.026.13 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 8 g |
| Force max | Fmax. = 50 N |
| Delivery unit | 1 pce. |
| Material | PA-GF |
| Colour | black |
Description
Fmax. = 50 N
Variants
Sort by
| Retrofitting: X | Edge length X: 60 | |
| Retrofitting: ✓ | Edge length X: 80 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
56111902
eCl@ss 11.0
23240190
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
UNSPSC 7.0
56111902
Customs tariff number
39269097
Runner 8
* Mandatory information






